Spa and Fitness areas

Spa and Fitness areas in a hotel have different operating modes


Active mode: During opening hours, indoor air quality is monitored and used as a parameter for air treatment. The building automation and control system employs optimal settings for guest comfort with regard to monitoring of heating, ventilation and air conditioning (HVAC) as well as other special room sensors. Our sophisticated fire protection system detectors know how to differentiate between various types of steam and smoke. The Video surveillance system recognizes if spa visitors have not moved for a certain period of time. If this time is exceeded, an alarm is sent to the control center (can also be a remote alarm)

Passive mode: Outside of spa opening hours, climate control in part is passive. Lighting is limited to motion detection. Infrared sensors IR help protect swimming pools against unauthorized access while door locks go to passive mode. Combined fire and IR motion detectors monitor the entire wellness area while all other sensors are disabled

Fire safety

Alert spa and fitness guests only in an emergency – no false alarms!

We offer a Genuine Alarm Guarantee based on a combination of sophisticated fire detection (Sinteso™ S-LINE) and early warning system to avoid disturbing guests while in the wellness area.

In the event of fire, building automation and control functions work hand in hand with room automation functions and evacuation measures.

Electronic security

Your guests can relax and enjoy themselves – thanks to access control and video surveillance monitoring

Our access control system guarantees that only hotel guests and authorized personnel may access the exclusive wellness area.

The sophisticated video surveillance system is able to identify a guest who has not moved for a certain period of time and sends a corresponding message to the control center (also via remote control).

Outside opening hours, the spa area is switched to passive operating mode. Infrared sensors IR monitor the swimming pools, and door locks are disabled for guest entry. Fire detectors offer unsurpossed detection reliability with high immunity to deception.

Building automation

Your guests are relaxing – our system is working

Spa and Fitness areas in two modes:

  • Active mode: During opening hours, indoor air quality is monitored and used as a parameter for air treatment. Door locks automatically go to "Allow access for hotel guests". The building automation and control system employs optimal settings for guest comfort with regard to monitoring of heating, ventilation and air conditioning (HVAC) as well as other special room sensors

  • Passive mode: Outside opening hours, the BACS reduces the operating mode from Comfort to Economy


Green perspective

Your guests need not worry – the spa and fitness center is energy-efficient

Energy savings concepts must match desired guest comfort and internal workflows. Our building automation and control system automatically controls energy consumption while retaining the flexibility and individuality required for hotel workflows.

The systems offer variable temperature settings depending on opening hours. For example, the operating mode in the wellness area can be lowered from Comfort to Economy at night. In addition, during seasonal closings, the wellness area can be operated on building Protection mode.

During standard operations, the system runs in Comfort mode, acquiring and optimizing all relevant parameters such as lighting, cooling, heating, CO2 measurement and olfactory control. Monitoring areas can be adjusted dynamically to the needs of the various wellness areas.

IT & communication

Our infrastructure enables unified communication services and full availability indoor and outdoor. Special phone devices resisting to humidity and temperature ensures reliable communication. Even remote areas (e.g. pool) are covered via fixed mobile convergence (FMC) technology, combining the GSM network with our WiFi, WLAN, and DECT network.