Automatic control for processes to get the full flavor

The process control system has a major impact on malt quality, which makes it all the more important to make the right choice.

Our flexible process control system SIMATIC PCS 7 is designed to meet the specific needs of malt production. It permits the selective programming and editing of recipes with an easy-to-use GUI (Graphical User Interface). SIMATIC PCS 7 uses variable parameters to support flexible production planning and control with the individual batch processes fully automatically. All of the sensors, actuators and drives in the plant are directly connected to the control system, which means that all malting process information is visible at all times.

The dependable system is based on the proven SIMATIC standard and offers manifold integrated functions, for example for diagnostics or asset management. Batch or time-based archiving assures seamless documentation of the entire production process. And should you expand your plant, the future-proof SIMATIC PCS 7 system is also simple and flexible to upgrade, allowing central control of multiple and simultaneous production sequences.

SINAMICS G150 frequency converter

Our SINAMICS G150 frequency converter is the ideal drive for pumps, fans and compressors up to 560 kW at up to 690 V as used, for instance, in steeping, germinating and kiln drying the malt.