Distributed I/O

SIMATIC ET 200 is a multifunctional, modular and finely scalable system for distributed automation: for solutions in your control cabinet or without a control cabinet directly on your tire machine as well as for use in potentially explosive atmospheres

  • Extensive family of distributed I/O systems: SIMATIC ET 200M / S / ISP / pro / eco

  • Available in standard and fail-safe versions

  • Extremely rugged in IP65 / 67 and can be deployed up to + 60°C - for use without control cabinet in adverse environmental conditions

  • Reduced size requires little space

  • M12 connectors highly resistant to vibration