Comprehensive portfolio of drives for the chemical industry

Powerful motors and geared motors for your chemical plant

Our complete range of motors and geared motors for the chemical and petrochemical industries covers a power range from 0.12 kW to 100 MW. We have a solution for every challenge: standard industrial motors, motors with corrosion-resistant and chemical-resistant coatings, explosion-protected EEx motors, highly efficient energy-saving motors, NEMA motors for the Americas, and Loher CHEMSTAR motors with complete documentation and ATEX certificates.

All motors and geared motors are manufactured in accordance with the highest quality standards, and certified in accordance with the most important standards and country-specific directives. They are of rugged design and run trouble-free for years even under extreme conditions, thus ensuring maximum efficiency. Siemens drive systems can be integrated seamlessly into the automation system, thus permitting improved monitoring of the mechanical plant components. This transparency with regard to power or maintenance requirements contributes toward reducing the total cost of ownership of your chemical plant.