Automation of smaller biogas plants

Our modular-design automation solutions are based on standard hardware and software components from the SIMATIC range.

For example, a starter solution for local control and operation of your biogas plant could consist of a SIMATIC S7 PLC and a Siemens operator panel with WinCC flexible for monitoring purposes. The field devices are connected via PROFIBUS/PROFINET.

This solution offers a high degree of functionality and user friendliness in order to efficiently control all processes involved in the production of biogas. But it requires an additional computer or evaluation software for further archiving of the process data.