Ideal process instrumentation for biogas production

Pressure, temperature, flow, level and point levels must be monitored at various locations in a biogas plant, whether in the fermenter, in tanks or in pipelines. Correct selection of the instrumentation is the basis for trouble-free production and continuous optimization during the production of biogas. Integrated into the process automation over PROFIBUS or HART communication, the measured data provide important information for online monitoring, diagnostics (asset management) and predictive maintenance.

Comprehensive range of process instruments

Your biogas plant can be operated economically in the explosion-proof areas and also for less safety-critical plant sections using the family of SITRANS measuring instruments, Pointek sensors, and the SIPART PS2 positioner. Profit from our versatility: Particularly in liquids and sludges, the SITRANS LR 200 can be used to measure the level in the fermenter per radar. SITRANS TH is the transmitter with all common approvals for combined temperature measurement, and SITRANS FC Coriolis is the flowmeter for measurement of the gas volume. SITRANS FUS is available for calibrated measurement of the heat quantity using ultrasonics.

Our wide range of process instruments will support you in the economic production of biogas and for feeding into the natural gas grid. Not only do we provide reliable results, we also contribute through continuous innovation toward long-term improvements in quality and performance in biogas production plants.