SIMOCODE pro motor management system

Energy reduced by up to 25 percent

With SIMOCODE pro, we offer a flexible, modular motor management system. It optimizes the connection between the process control system and the motor feeder, increases plant availability, and at the same time allows significant cost savings to be achieved while constructing, commissioning, operating, and maintaining plants and systems. SIMOCODE pro is installed in low-voltage switchgear installations and is used for low-voltage constant-speed motors to establish an intelligent link between the higher-level automation system and the motor feeder, ensuring user-friendly, reliable, and disturbance-free operation.