The number one for energy-efficient drives

SINAMICS frequency converters for all applications – with and without energy recovery

For energy-efficient drives for low voltage

SINAMICS G110 – the versatile single-motor drive for small power ratings

SINAMICS G120 – the modular single-motor drive for low up to medium power ratings

SINAMICS G120D – the distributed single-motor drive for high-performance solutions

SINAMICS G120P – the specialist for pumps, fans and compressors

SINAMICS G120C – the compact single-motor drive with small power rating and suitable functionality

SINAMICS G130 – the universal frequency converter for single-motor drives with high power ratings

SINAMICS G150 – the universal frequency converter for single-motor drives with high power ratings

SINAMICS S110 – the specialist for simple positioning applications

SINAMICS S120 – the flexible, modular drive system for sophisticated applications

SINAMICS S150 – the drive solution for sophisticated high-rating single-motor drives

DYNAVERT T  – For sector-specific applications, especially in the chemical industry and power-plant technology from 2.2 to 3900 kW

For energy-efficient drives for medium voltage

SINAMICS GM150 – the SINAMICS solutions for the medium-voltage range

SINAMICS GL150 – the SINAMICS solutions for the medium-voltage range

ROBICON Perfect Harmony  – For single drives with high power ratings without energy recovery, including pumps, ventilators, and compressors from 150 kW to 120 MW