Process bus with SIPROTEC
A new dimension in power grid reliability and efficiency
Protection functions require the measurement of voltages and currents. The analog values are measured via instrument transformer, then provided to the protection device and processed by the protection algorithm.
Conventional solution
The conventional instrument transformers are directly con-nected to the protection devices with parallel copper lines. This solution is proven, but requires a lot of wiring effort, has physical limits (accuracy, saturation) and bears the risk of open CT circuits.
Process bus solution
This innovative solution involves positioning a Merging Unit close to the transformer. The Merging Unit records the measured values of the transformers, digitalizes them and sends them to one or more protection devices via a sampled measured values (SMV) data stream over fiber optical Ethernet.
The protection relays no longer work with analog values, but directly use the digital values from the sampled measured values data stream.
The Merging Unit is the interoperable interface between primary and secondary equipment for process bus solutions conforming to IEC 61869 and IEC 61850-9-2. Measured values of conventional and non-conventional transformers are converted into standardized, Ethernet-based telegrams (SMV).
Benefits
Cost saving - Copper cable reduction, faster installation and commissioning
Independency - Interoperable design enables multi-vendor solutions based on IEC 61850 standard
Flexibility and scalability - Easier adaptation to future requirements and integration of wider range of data sources (independent signal routing)
The use of non-conventional transformers (LPIT) makes the process bus solution even more efficient.
Cost saving - Reduced space and 90 % reduced weight of transducers
Cost saving - One LPIT type for protection and measurement in all feeders because of the wide dynamic range
Operational safety - Danger of open CT circuits obsolete or reduce
Merging Unit 6MU85
The new SIPROTEC 6MU85* Merging Unit based on the flexible SIPROTEC 5 system has been designed for conventional and non-conventional instrument transformers (LPITs) and digitalizes all primary data close to the process. SIPRO-TEC 5 process bus provides versatile solutions and migration concepts for new and existing systems.
Adapts to your requirements
Adapts to multiple CT, VT including LPIT sensors
Trip circuit supervision
Backup protection functions
CB wear monitoring
Scalable number of binary inputs and outputs (expandable by a 2nd row)
Direct “high speed” tripping of circuit breaker < 1ms
Collection of additional data (temperature, pressure, tap changer positions, …)
Process bus client
SIPROTEC 5 protection devices can be equipped with the plug-in module ETH-BD-2FO with process bus client functionality.
Easy expansion of SIPROTEC 5 devices
Several process bus networks per device
Up to 80 channels for Sampled Measured Values per SIPROTEC 5 device**
The SIPROTEC 6MU85 Merging Unit as well as the SIPROTEC 5 protection devices support:
Siemens process bus solutions fulfill the international standards and create customer benefits.
*)
**)
| planned for 2019; currently available SIPROTEC 6MU805
currently up to 24 channels using PB201
|