Related
Info
close

KIA Motors

Monterrey, Mexico


Challenge

  • Fast build-up of a plant in Mexico that led to a short delivery time of about six months for the electrical distribution system, including the protection and measurement system

  • Complex project environment with different stakeholders

Solution

  • Complete Totally Integrated Power project solution

  • Ongoing communication between Siemens Mexico and the partners in the German headquarters in Erlangen as a key to coordinating the project in a complex environment

  • Planning, delivery, installation and commissioning of 91 medium-voltage switchgear type NXAIR in 10 switchgear lineups and

  • 186 low-voltage type FC, 30 conforming switchboards and 38 medium-voltage cast resin transformers, 88 x 7SJ66 protection devices and 88 x Simeas P855 in 4,16-kV and 13,5-kV switchgear

Benefits

  • The Siemens Totally Integrated Power solution helps Kia to efficiently produce cars and SUVs to sell in both the domestic and the U.S. market.

  • Reliability of the system thanks to Siemens protection and measurement devices

  • Versatility of Siemens devices enables the customer to take the maximum advantage of the state of the art technology

You are changing from the tablet to the classic version. Do you want to proceed?