Siemens Power Distribution

System LX – 800 ... 6300 A

The Flexible System for Multi-Storey Power Supply, e.g. Non-Residential Buildings Such as Radio Broadcasting Stations, Computer Centers, and in Chip/Semiconductor Manufacture

System LX – 800 ... 6300 A

Thanks to its sandwich design, the LX system is characterised by low voltage drop when transporting high currents.

Highlights

  • Transportation of high currents with low voltage drop through sandwich design

  • Low fire load and high corrosion resistance through aluminium enclosure

  • High availability through junction boxes with circuit breakers up to 1,250 A


Distributing Large Amounts of Power over Long Distances

The LX system is particularly suited to applications from 800 A to 6,300 A in which large amounts of power have to be flexibly transported over long distances, for example in multi-story buildings. Thanks to its compact sandwich design with low impedance and current carrying capacity regardless of the mounting position, the system performs this function safely and, above all, costeffectively.

Reinforced for Operation in Harsh Environments

With a high degree of protection of up to IP55, the system can also be used in heavily contaminated or damp environments. The aluminum enclosure gives rise to a low fire load and high corrosion resistance. Furthermore, the LX system also demonstrates its strength with sensitive consumers thanks to its conductor configuration with double N conductors and clean earth.

High Level of Safety in Power Distribution

The type-tested connections to the switchboard SIVACON S4 and S8 offer a high level of reliability and ensure optimum system protection.