SIPLUS extreme - System overview

 

Coated Products from Automation- and Drive Technology

With SIPLUS extreme, we offer a complete range of specially hardened or coated automation and drive components for use under extreme and particularly challenging environmental requirements.

All members of the product series are based on the standard components from our comprehensive range for automation and drives, which have proven themselves millions of times worldwide.

Depending on the task, we offer products, for example, for:

  • Temperature range of the environment in operation from -40°C to +70°C

  • Relative humidity up to 100%, including condensation and frost

  • Exposure to extreme surroundings, e.g. toxic atmospheres

  • Increased mechanical load, such as sand and dust

  • Salt spray in the onshore and offshore fields

  • Installation altitude up to 5000m

  • Railway application Railway and Rolling Stock