SIPLUS I/O Systems

Description

With SIMATIC ET 200 a wide range of  I/O systems is available - for solutions in the control cabinet or without a control cabinet directly at the machine, as well as for applications in hazardous areas

In addition to the outstanding features of the SIMATIC  I/O Systems, the refined SIPLUS extreme variants enhance the application area of I/O devices for control cabinets.

SIPLUS ET 200MP

SIPLUS ET200MP

The scalable, modular station structure of the newest member of the ET 200 family ensures a high degree of flexibility and easy handling. Thanks to its refined design, SIPLUS ET 200MP can be relied on to reduce time and costs, even under especially tough industrial conditions such as extended temperature ranges (incl. condensation), installation altitudes of up to +5000 meters or corrosive gas atmospheres including salt mist.


SIPLUS ET 200SP

SIPLUS ET 200SP

The newest member of the ET 200 family convinces through usability and top performance in extremely compact design. SIPLUS ET 200SP can stand up to particularly harsh industrial environments e.g. extended temperature range including condensation and aggressive atmosphere while working economically and reliably at all times even in an altitude up to +5000 meters.


SIPLUS ET 200M

SIPLUS ET 200M

Extreme requirements with high-channel applications? No problem – the modular SIPLUS ET 200M I/O device offers the optimum solution for your control cabinet. Various interface modules for connection to PROFINET or PROFIBUS are available in a refined design. The SIPLUS ET 200M device is extremely rugged and supports both standard and safety-related applications under particularly harsh industrial ambient conditions.


SIPLUS ET 200S

SIPLUS ET 200S

The multifunctional and finely modular SIMATIC ET 200S I/O system can be accurately tailored to your automation tasks even under extreme ambient conditions. Thanks to its comprehensive range of modules (interface modules, power modules, digital as well as analog signal modules and technology modules), extended temperature range and protection by medial loads, the universally applicable ET 200S represents the optimum solution for the most various sectors.