SIPLUS Drives for extreme conditions

SIPLUS G120

The functions of the SINAMICS G120 converters are perfect for basic and moderate control dynamics requirements. Their modular design and the wide power range from 0.55 kW to 15 kW ensure that you are always able to select the optimum converter for your application.
Enhanced SIPLUS versions are available based on the standard SINAMICS G120 products.


SIPLUS S120

The SINAMICS S120 drive system is the modular system for high-performance applications. It offers AC/AC single drives and coordinated DC/AC drives for multi-axis applications and is therefore the perfect basis for modular plant and machine concepts.
Enhanced SIPLUS versions are available based on the standard SINAMICS S120 products


SIPLUS Drive-Based Motion Control

The scalable, modular, high-performance system excels in any situation where motion control plays a role. It makes no difference whether you want to implement a central or a distributed machine concept, or a PC-, controller- or drive-based solution. In any case, you can be sure to benefit from a high degree of flexibility, convenient engineering and swift commissioning.

The drive-based motion control system sets itself apart as it is a complete system comprising open-loop control and drive. This makes the machine significantly more compact with an especially fast response. With our SIMOTION D axis control, the SIMOTION functionality is directly integrated in the control module over the SINAMICS S 120 drive system.
The SIPLUS Motion Control is resistent agains biologically and chemically active substances (3B2, 3C4) including salt mist.


SIPLUS MM4

Whether simple applications with voltage frequency control or complex tasks with vector control and encoder feedback - the MICROMASTER frequency converter family solves drive tasks in the power range from 0.12 kW to 55 kW.
Enhanced SIPLUS versions are available based on the standard MICROMASTER 4xx products


SIPLUS POSMO

With the SIMODRIVE POSMO A actuator, Siemens provides you an with an intelligent, distributed positioning motor (75-watt drive) on PROFIBUS DP which opens up a new dimension in drive technology with its consistently distributed concept.
Enhanced SIPLUS versions are available based on the standard SIMODRIVE POSMO A products.