Tecnica di automazione

Load cell SIWAREX WL260 SP-S AE

Description

SIWAREX WL260 SP-S AE is a miniature single point load cell made of aluminum. It is suitable for smallest load classes from 0,3 kg (0,7 lb) up to 3kg (6,7 lb) and platform size up to 200mm x 200mm (7,9 inches x 7,9 inches).With an accuracy class of 0,015% the load cell can be used in high resolution scales.

Due to the degree of protection IP 65 the load cell can also be cleaned with jet water.

Detail

Rated load

0,3kg, 0,6kg, 1kg, 1,2kg, 1,5kg, 3kg
(0,7 lb, 0,8 lb, 2,2 lb, 2,7 lb, 3,3 lb, 6,7 lb)

Accuracy class

0,015%

Degree of protection

IP65

Material

Aluminum

Benefits

  • Suitable for smallest load classes