Switch language to:
SIWAREX WL260 SP-S AE is a miniature single point load cell made of aluminum. It is suitable for smallest load classes from 0,3 kg (0,7 lb) up to 3kg (6,7 lb) and platform size up to 200mm x 200mm (7,9 inches x 7,9 inches).With an accuracy class of 0,015% the load cell can be used in high resolution scales.
Due to the degree of protection IP 65 the load cell can also be cleaned with jet water.
Rated load
0,3kg, 0,6kg, 1kg, 1,2kg, 1,5kg, 3kg(0,7 lb, 0,8 lb, 2,2 lb, 2,7 lb, 3,3 lb, 6,7 lb)
Accuracy class
0,015%
Degree of protection
IP65
Material
Aluminum
Suitable for smallest load classes