Integrator Milltronics BW500 and BW500/L

Description

Milltronics BW500 is a full feature integrator for use with both belt scales and weighfeeders.

Milltronics BW500/L is an integrator for use in basic belt scale or weighbelt applications

Milltronics BW500 and BW500/L operate with a belt scale and a speed sensor. Belt load and speed signals are processed for accurate flow rate and totalized weight of bulk solids.

BW500 can take on lower level control functions traditionally handled by other devices, and it supports popular industrial communication buses. Its  proven load cell balance function eliminates matching of load cells.

The PID function may be used for rate control on shearing weighfeeders - where belt loading is constant - but can also control pre-feeding devices. Operating in tandem with two or more weighfeeders, the BW500 may be used for ratio blending and controlling additives. Batching, load out, and alarm functions are also provided by the BW500.

Dolphin Plus software may be used for programming the unit on a PC.

Supplementary Components are designed to work with most types of instrumentation to provide enhanced functionality such as remote displays and remote monitoring solutions. Please find more information here.

Detail

 

BW500
(advanced feature set)

BW500/L
(basic feature set)

PID control

With optional I/O card

N/A

Differential speed detection

Standard

N/A

Online calibration

Standard

N/A

Trade approval
(OIML, MID, Measurement Canada, GOST, NTEP)

Optional

N/A

Smartlinx communications
(AB RIO, DeviceNET, ProfiNet, Modbus TCP/IP, EtherNet/IP, Profibus DP)

Optional

Optional

Modbus

Standard

Standard  

Ratio Blending and Batching

Standard

N/A  

Moisture and incline compensation


-With optional I/O card,

or

- Parameter set

Parameter set

Multi Span

Standard

N/A

RD500 connectivity

Standard

Standard  

Relay output

5

2

Time/date stamped for printing

Standard

N/A  

mA output

31)

1  

mA input

2

0  

1)mA input/output for BW500 is based on I/O card

®Modbus is a registered trademark of Schneider Electric
®Allen-Bradley is a registered trademark of Rockwell Automation
™DeviceNet is a trademark of Open DeviceNet Vendor Association

Benefits

  • Automatic zero and electronic span calibration

  • Alarms for rate, load, speed, or diagnostic error

  • On-board Modbus®, optional PROFIBUS DP, ProfiNet, Modbus TCP/IP, EtherNet/IP and DeviceNet™

  • Comprehensive weighfeeder control functions

  • PID control and on-line calibration with optional analog I/O card

  • Differential speed detection with second speed sensor

  • Moisture meter input with optional analog I/O card for calculation of dry weight

  • Inclinometer input with optional analog I/O card to compensate for conveyor slope

  • Suitable for belt scale custody approval

  • Measurement Canada and NTEP approved