Automation Technology

Junction Box SIWAREX JB

Description

The junction and distributor boxes serve to connect several load cells to one SIWAREX weighing system. The cables are connected safely and rationally to spring terminals. A maximum of 4 load cells can be connected in parallel in one junction box. If more than 4 load cells are to be connected, a second junction box must be connected in parallel via a cross connection

 

 

Detail

 Housing

 Aluminium or Stainless steel

 Degree of protection

 IP66 nach EN 60529

Benefits

  • High degree of protection against water and dust  

  • Can be used in potentially explosive areas (grounded, intrinsically-safe circuits)

  • Variant for hazardous environments available