Switch language to:
SIWAREX FTA is a calibratable and versatile weighing electronics for SIMATIC S7, C7 and PCS7. It can be used for automatic and non-automatic weighing, e.g. for the production of mixtures, filling, loading, monitoring and bagging. The SIWAREX FTA function module is integrated in SIMATIC S7/PCS7, and uses the features of this modern automation system, such as integral communication, diagnostics and configuration tools.
By setting a parameter in SIWAREX FTA, one of the following scale types can be activated:
NAWI (Non Automatic Weighing Instrument) conforming with OIML R76 For example: Hopper weighing, Fill level scale, Platform scale, Crane scale
AWI (Automatic Weighing Instrument) conforming with OIML R61 For example: Sacking system scale, Filling scale
Automatic Catchweighing Instrument conforming with OIML R51 For example: Single component scale for filling and emptying scales, Multi-component scale, Static control scale for weight measurement
Discontinue Totalizing Automatic Weighing Instrument conforming with OIML R107 For example: Emptying scale, Loading scale
The conditions for legal-for-trade applications with SIWAREX FTA you will find in the FAQs
Integration in automation system S7-400, PCS7, S7-300, C7, IM151-7 CPU
Via ET 200M, Direct integration in S7-300
Communication interfaces
SIMATIC S7 (P-Bus), RS485, RS 232, TTY
EU type approval as non-automatic weighing machine, trade class III
3 x 6000 d, ≥ 0,5 µV/e
Calibratable
Internal resolution
16 million parts
Internal/external updating rate
400/100 Hz
Approvals
ATEX 95, FM, CULUS Haz.Loc. EU type approval (OIML R76) EU prototype test to MID (OIML R51, R61, R107)
Uniform structure and universal communication through the integration in the SIMATIC S7 and SIMATIC PCS 7
Application in the decentralized system concept by connecting to PROFIBUS DP / PROFINET through ET 200M
Weight or force measurement to resolutions of 16 million parts
Precision of 3 x 6000 d, calibratable
Fast dosing with fast communication
Calibratable display with SIMATIC HMI Standard Operator Panels
Stepless or incremental dosage control
Exact dosage switching signals (< 1 msec)
Definable input and output parameters
Definable parameters for the most diverse of applications
Flexible adjustment for different requirements
Simple parameter definition with the SIWATOOL FTA program
Theoretical adjustment without adjustment weights
Modules can be exchanged without readjusting the scale
Scale progress recording/logging
Calibratable Alibi memory
Can be used for Ex-applications