SITRANS P MPS

Description

The SITRANS P MPS series pressure transmitter converts the level-proportional hydrostatic pressure into a standardized signal 4 to 20 mA. The transmitter consists of a stainless steel housing (Ø 27 mm) with mechanical protection IP 68, a piezzo-resistive sensor with stainless steel diaphragm and Φ 8.3 mm 2-wire sheathed cable with a built-in 2 air vents and a Kevlar cord vital for longer cable support.

 

Detail

 Accuracy

≤ 0,3%

 Long-Term stability

≤ 0,2%/12 months

 Measuring range

0 - 2 mH2O (0 - 6,6 ftH2O) to 
0 - 20 mH2O (0 - 66 ftH2O)


Benefits

 

  • Compact design

  • Carefully selected material

    - housing: stainless steel 1.4571 (316 Ti)

    - cable: PE/HFFR sheath (non-halogen)

  • Cable length:
    - standard: 10 and 25m
    - on request: no limit - according to customers' need

  • Explosion protection certificate - ATEX II 1 G EEx ia IIC T4

 

Standard measuring set:

  • Transmitter

  • Cable hanger

  • Junction box