SITRANS LU10

Description

SITRANS LU10 is an ultrasonic long-range level monitor for liquids and solids, offering 10-point monitoring in a single unit.

It can be used in a wide range of applications to scan liquids, solids or a combination of both contained in vessels of differing size, shape and configuration up to 60 m (200 ft).

SITRANS LU10 uses ultrasonic technology to measure level, space, distance, volume or average/differential. Transducers can be mounted up to 365 m (1 200 ft) from the monitor. The SITRANS LU10 features patented Sonic Intelligence® echo processing software for superior reliability. Readings are displayed in user-selectable linear engineering units on the LCD.

 

Key Applications: chemical storage, liquid storage, bulk solids storage (sugar, flour bins, grains, cereals), plastic pellets, tank farms.

 

Hand Programmer shown is an accessory and must be ordered separately

Supplementary Components are designed to work with most types of instrumentation to provide enhanced functionality such as remote displays and remote monitoring solutions. Please find more information here.

Don’t forget that the safest engineered level measurement solution includes switches for back-up, overfill, low level and dry run protection. Click here for more information

Benefits

  • Ten point, long-range level monitoring

  • Automatic level-to-volume conversion for standard or custom tank shapes

  • Dolphin Plus compatible

  • Backlit LCD display with reading in standard engineering units

  • Easy to install, easy to program using removable infrared keypad (optional)