Related
Info
close

Complete program

Our product portfolio encompasses ultrasonic controllers for applications in all industries. The world's most accurate level controller, the SITRANS LUT400, provides reliable level measurement of liquids, solids and slurries, and is a precision ultrasonic flowmeter for open channels. The MultiRanger is a controller proven in thousands of applications, will measure in one or two vessels and can control up to 6 pumps. As well, don’t forget that the safest engineered level measurement solution includes switches for back-up, overfill, low level and dry run protection.

Product overview

You are changing from the tablet to the classic version. Do you want to proceed?