Related
Info
close

SITRANS F S Thickness Gauge

Description

The easy-to-use, stand-alone digital ultrasonic pipe wall thickness gauge is an indispensable tool in accurate clamp-on ultrasonic flow measurement. Since even the smallest miscalculation of the pipe wall thickness can have a major impact on a clamp-on flowmeter's accuracy, the pipe thickness gauge has to be extremely precise.

This is why the standard probe operates at a 5 MHz frequency enabling it to measure even the smallest pipe thickness. Although the thickness gauge was originally designed to increase the accuracy of clamp-on flowmeters, it can be used to measure the thickness of any pipe wall.

The stand-alone thickness gauge can be used with the following configurable systems:



Detail

 Sound Velocity Range

 1000 to 9999 m/s (3,280 to 32,805 ft/s)

 Probe Frequency

 5 MHz

 Operating Temperature

-10 to 50 °C (14 to 122 °F)

 Power Source

 2 X 1.5V AAA batteries

 Battery Life

 Approx. 250 hours

 Display Type

 128 x 32 LCD with backlight

 Weight

 150 g (5.3 oz)


Benefits

  • Measures pipe wall thicknesses easily

  • Works on various metallic and non-metallic pipe materials such as steel, aluminum, titanium, plastics and ceramics

  • Displays results in inches or millimeter



You are changing from the tablet to the classic version. Do you want to proceed?