Related
Info
close

Simply more opportunities.

The SIPROCESS GA700 modular gas analyzer from Siemens offers more advantages than ever before with three different housing types to choose from and a single, unified operating System.

  • The flexibility to mix and match: combine two of the three models – OXYMAT 7, ULTRAMAT 7, and CALOMAT 7 – in a rack or wall-mounted housing. The OXYMAT 7 module is also available with Ex d housing.

  • Reliable measurement, optimized for numerous applications, and device-internal interfering gas correction.

  • Easy configuration thanks to Plug & Measure: insert modules, connect cables, switch on, measure – once the modules are installed, they will automatically perform a self-configuration in their basic settings.

Product overview


You are changing from the tablet to the classic version. Do you want to proceed?