Related
Info
close

ULTRAMAT/OXYMAT 6

Description

The "Combi-Analyzer" ULTRAMAT/OXYMAT 6 combines the features of the ULTRAMAT 6 and OXYMAT 6 in one analyzer in a 19" rack design.

Most frequently used for demanding applications, the ULTRAMAT 6 must meet high standards with regard to reliability and measuring quality. This is guaranteed by modern electronics, ease of operation and a physical element that is adapted to the measuring task.

Up to two infrared active components and oxygen can be measured in a single analyzer. The use of optical couplers and optical filters in the IR physics increases the selectivity and means that, in many cases, the analyzers can be used for measurements even in complex gas mixtures. It also guarantees measurements of lower concentrations and lower detection limits.

The OXYMAT - Physics is based on the measurement of oxygen using the paramagnetic effect by the alternating pressure method. This guarantees perfect linearity and allows parameterization of minimal measuring ranges of 0 to 0.5 % (detection limit 50 ppm) up to 0 to 100 % or even 99,5 to 100 % in a single device.


Detail

Max. number of components 

2 IR + O2 

Components 

O2 and IR-active components 

Smallest measuring range 

0-0,5 % O2 and IR Component-specific: 0-5 / 0-100 ppm 

Housing 

19“ rack unit 


Benefits

  • Corrosion-resistant materials in gas path (option): Measurement possible in highly corrosive sample gases

  • Cleanable sample cells: Cost saving in further use in case of pollution

  • Open interface architecture (RS 485, RS 232, PROFIBUS)

  • SIPROM GA network for maintenance and servicing information (option).



You are changing from the tablet to the classic version. Do you want to proceed?