Related
Info
close
Software Controllers

Software Controllers

The SIMATIC S7-1500 Software Controller is especially suitable for flexible control of special machines with high performance and functional requirements. The absolute independence of the Software Controller from the operating system has proven to increase the system availability.

Software Controllers - Be open and independent

If there is a maximum precision and speed, as well as a PC connection required, the Software Controller is used. The PC-based Controller is fully independent of the operating system during operation.


Key to success

Whats the key to success of the SIMATIC Controllers?


SIMATIC S7-1500 Software Controller
The advantages of the SIMATIC Controllers become available on high performance industrial PCs


You are changing from the tablet to the classic version. Do you want to proceed?