Automation Technology

Site Search

Menuclose
Related
Info
close

LOGO! TDE - Text Display

Description

The external text display LOGO! TDE provides an affordable interface for machine operators.
Parameter adjustments and troubleshooting are easily handled using the LOGO! TDE with built-in operator functions and diagnostics.


Benefits

  • Display of up to 50 messages on either the on-board LCD of LOGO! or external text display or both.
    For example, you can output messages relevant to operation on the text display and service information only in the switching cabinet

  • Easily configured with the same message text function block as in the program code

  • Controllable backlight and contrast

  • Multi-language character sets

  • Automatic switching between 2 screens or scroll up to 40 characters on any or all lines for each message (ticker text)

  • Display of up to 4 bar graphs and 4 I/Q status information per message

  • Status control for all I/Q and flags, trend view for analog inputs and outputs

  • Adjusting of parameters either in “parameter mode” or individually direct in a message text

  • 6 tactile input buttons

  • Acknowledge function for alarm messages

  • IP65 when correctly panel-mounted

  • For connection to a LOGO! controller no dedicated communications module is needed

  • Integrated switch2 ports


LOGO! Text displays offer 10 menu languages and 6 integrated character sets

Menue languages of the display:
English, German, French, Italian, Spanish, Dutch, Russian, Turkish, Chinese and Japanese

Supported
languages
(for messages)

Common name

Character set
in LOGO!

Internet reference

English, German,
Italian,
Spanish (partly),
Dutch (partly)

Latin-1

ISO8859-1

http://en.wikipedia.org/wiki/ISO/IEC_8859-1

Russian

Cyrillic

ISO8859-5

http://en.wikipedia.org/wiki/ISO/IEC_8859-5

Turkish

Latin-5

ISO8859-9

http://en.wikipedia.org/wiki/ISO/IEC_8859-9

French

Latin-10

ISO8859-16

http://en.wikipedia.org/wiki/ISO/IEC_8859-16

Chinese

Chinese

GB-2312

http://en.wikipedia.org/wiki/GB2312

Japanese

Japanese

Shift-JIS

http://en.wikipedia.org/wiki/Shift-jis


Design and functions

LOGO! 8 TDE
LOGO! TDE text display comes with 2 Ethernet interfaces

LOGO! TDE for LOGO! 8

  • LOGO! TDE (usable with LOGO! 8) with two Ethernet interfaces to connect simultaneously to LOGO! basic modules and PC/PG

  • Improved display with 6 lines and 20 characters per line for messages in plain text

  • Using ticker text function one line can show up to 40 characters

  • selectable white, orange, and red backlighting for optical
    emphasis, etc.

  • Via Ethernet a LOGO! TDE can show messages or parameters from several LOGO! modules one after the other

  • Password protection for changing between operator mode and administrator mode

  • LOGO! TDE has also access to the application program of the LOGO! in administrator mode
    (i.e you can program from the TDE directly).



Technical Data

External Text Displays

LOGO! TDE

LOGO! Textdisplays


You are changing from the tablet to the classic version. Do you want to proceed?