SIMATIC S7-1200 Starter Kits

 

A package full of benefits

  • SIMATIC S7-1200: a flexible and modular controller with a signal board concept allowing you to add I/O without the need for additional space

  • SIMATIC HMI Basic Panels 2nd Generation: high-resolution touch displays for intuitive operation, integrated system diagnostics and more

  • TIA Portal: the key to utilizing the full performance capability of Totally Integrated Automation. The software optimizes all operational, machine and process sequences and is especially user-friendly due to a familiar user interface, simple functions and complete data transparency


  • Integrated technology: a compact PID V2.0 optimized for stable and consistent loop control during restart and error response

  • Hardware and modularity: compact and modular system that, in conjunction with the small size of the communication and signal boards, saves space and delivers top quality

  • Networking: no additional proprietary programming cables and no expansion module is required thanks to the integrated PROFINET/Ethernet port

  • Security integrated: know-how protection, copy protection and access protection prevent unauthorized third parties from opening and duplicating blocks and keep your algorithms and processes safe

  • Integration of drives and motion control: flexible connection via PROFINET, PROFIBUS, Modbus TCP or CANopen; up to 16 PROFINET drives can be connected to a single CPU

  • System diagnostics: fewer downtimes caused by machine failures