Site Search

Menuclose
Related
Info
close

Advanced Controller SIMATIC S7-1500 Starter Kit

Easy entry with the Starter Kits of SIMATIC S7-1500

With SIMATIC S7-1500 you opt for one oft he fastest controllers in the market. It’s system performance assures shortest reaktion times and highest control quality. The advanced controller SIMATIC S7-1500 is the standard in factory automation and suited for automation tasks in medium to high demanding machines and plants. This includes also Motion Control applications in the midrange field including manifold handling tasks.
Utilize our Starter Kits to program, install, connect and commission quickly and easily.

60 Years of SIMATIC Anniversary Edition: Two new Starter Kits SIMATIC S7-1500 with Compact-CPU 1511C-1 PN and Technology-CPU 1511T-1 PN.
In 2018 Siemens is celebrating 60 years of SIMATIC. On the occasion of this anniversary the known SIMATIC S7-1500 Starter Kit is now extended with TIA Portal options.
Anniversary Bonus: In addition to STEP 7 Professional V15, licenses for the option packages SIMATIC ProDiag S7-1500 for 250 supervisions and SIMATIC OPC UA S7-1500 Small for secure, reliable communication independent of vendor and platform are currently included. This gives you the opportunity to gain early experience with the various TIA Portal options.


Starter Kit S7-1500

S7-1500 Starter Kit

The Starter Kit SIMATIC S7-1500 with the Compact-CPU includes:

  • SIMATIC CPU 1511C-1 PN, Compact CPU with integrated inputs/outputs and technology functions

  • SIMATIC Memory Card, 4 MB, load memory

  • Power supply PM 70 W, 120/230 V AC to 24V DC

  • STEP 7 Professional V15, 365-day-license 1)

  • Mounting rail 160 mm, front connector with push-in contacts

  • Standard Ethernet CAT 5 cable

New

  • SIMATIC ProDiag S7-1500, License for 250 supervisions

  • SIMATIC OPC UA, License (small) for a secure, reliable communication independent of vendor and platform

Order directly in the Siemens Industry Mall - Article No. 6ES7511-1CK01-4YB5


Starter Kit S7-1500T

S7-1500T Starter Kit

The Starter Kit SIMATIC S7-1500 with the Technology CPU for Motion Control and pick & place tasks includes:

  • SIMATIC CPU 1511T-1 PN, Technology CPU with integrated Motion Control functions

  • SIMATIC Memory Card, 4 MB, load memory

  • Power supply PM 70 W, 120/230 V AC to 24V DC

  • STEP 7 Professional V15, 365- day-license 1)

  • Mounting rail 160 mm

  • Standard Ethernet CAT 5 cable

  • Tanos Systainer as carrying box

  • SIMATIC ProDiag S7-1500, License for 250 supervisions

  • SIMATIC OPC UA, License (small) for a secure, reliable communication independent of vendor and platform

Order directly in the Siemens Industry Mall - Article No. 6ES7511-1TK01-4YB5


1) Full version of STEP 7 valid for 365 days: during this time, all the functions of the full version are available, and updates and service packs can be installed. After this time has expired, the software can be upgraded with the help of a Powerpack (order number: 6ES7822-1BE05-0YC5) in combination of a Software update contract (SUS, order number: 6ES7822-1AE00-0YY0) to a normal license.

You are changing from the tablet to the classic version. Do you want to proceed?