Related
Info
close

 

SIMATIC PCS 7 TeleControl in Oil & Gas

  • Measuring stations in pipelines & gas networks

  • Valve stations in pipelines


Monitoring, automation at wellhead including Emergency Shut Down (ESD)

  • Gas wells

  • Oil wells

  • Wells with gas injection

  • Wells with water injection

Uniform automation of all stations in the gas network

  • SIMATIC PCS 7 process control system for compressor and pressure reducing stations

  • SIMATIC PCS 7 TeleControl with telecontrol based on

  • S7-1200/S7-300/S7-400¬†controllers for valve and measuring stations

  • Consolidation of process control at a single workstation

  • Compliant process control with uniform faceplates, alarms, trends

High availability and security

  • Redundant PCS 7 OS server pair

  • Redundant PCS 7 TeleControl OS server pair

  • Media-redundant ring topology

  • Integrated safety technology for Emergency Shutdown (ESD)
    ESD is integrated homogenously into the automation plant (compressor and pressure reducing stations): redundant safety-related controllers, redundant PROFIBUS with PROFIsafe, ET 200M with F modules


You are changing from the tablet to the classic version. Do you want to proceed?