Operating and monitoring via World Wide Web

SIMATIC PCS 7 Web server offers the option of operating and monitoring a plant via the Intranet/Internet. The plant can be controlled by a Web client in the same way as by an OS client. The operations made on the Web client are included in the OS operator input log.

 

Keep everything under control in plants via Intranet or Internet – SIMATIC PCS 7 integrates device-independent use of smartphones, tablets, PCs and other mobile devices for acknowledgement and visualization tasks. Using WinCC/WebUX it is possible to quickly set up low-cost and secure access to process and plant data. Expand your control room to the whole world! Flexible access to process and plant data makes new operating concepts possible. Error messages can be acknowledged on mobile devices, production data can be monitored, and the management can view key performance indicators at any time.