Distributed peripheral

Flexible, distributed solutions are state of the art in automation engineering these days. Whether compact or modular, purely digital I/O interfaces or fully distributed systems including embedded drive engineering, installed in the switch cabinets or operating directly in harsh industrial environments - the process control system, SIMATIC PCS 7, offers the right solution for every application and numerous options for connecting I/O devices.

 

Motor management system SIMOCODE pro
The modular motor management system can be integrated in SIMATIC PCS 7 through the SIMATIC PCS 7 block library. It is suitable for motors with constant speeds in the low voltage range and applications in which solid, liquid or gaseous substances are moved, discharged, pumped, or compacted, for example

  • Pumps and fans

  • Compressors

  • Extruders and mixers

  • Mills