Distributed peripheral

Flexible, distributed solutions are state of the art in automation engineering these days. Whether compact or modular, purely digital I/O interfaces or fully distributed systems including embedded drive engineering, installed in the switch cabinets or operating directly in harsh industrial environments - the process control system, SIMATIC PCS 7, offers the right solution for every application and numerous options for connecting I/O devices.

 

The optimal basis for the digital challenges of the process industry

In any facility, space comes at a premium. And at a cost. Our response is the SIMATIC ET 200SP HA. The compact, modular periphery creates space in the control panel, providing advantages for system designers and operators. Its highly scalable structure makes it possible to precisely align expansions in the control panel with actual needs. And tool-free connection using push-in terminals and fixed wiring cuts the costs of engineering, assembly and wiring.

In any facility, space comes at a premium. And at a cost. Our response is the SIMATIC ET 200SP HA. The compact, modular periphery creates space in the control panel, providing advantages for system designers and operators. Its highly scalable structure makes it possible to precisely align expansions in the control panel with actual needs. And tool-free connection using push-in terminals and fixed wiring cuts the costs of engineering, assembly and wiring.