Distributed peripheral

Flexible, distributed solutions are state of the art in automation engineering these days. Whether compact or modular, purely digital I/O interfaces or fully distributed systems including embedded drive engineering, installed in the switch cabinets or operating directly in harsh industrial environments - the process control system, SIMATIC PCS 7, offers the right solution for every application and numerous options for connecting I/O devices.

 

Signal modules of the SIMATIC S7-400 operated centrally in the automation system have only minor importance in the context of SIMATIC PCS 7. They are only sometimes an alternative to the distributed process I/Os in small applications or plants that are less distributed.

We recommend the following standard process I/Os for the SIMATIC PCS 7 process control system for automation on the field level:

Distributed I/O system ET 200M for high-density applications
Within the ET 200 family, ET 200M embodies the main line of distributed I/O systems for process control applications with SIMATIC PCS 7. It offers a wide range of I/O modules in S7-300 design, including special process control functions:

  • Standard analog and digital modules

  • Redundancy-capable I/O modules

  • I/O modules with enhanced diagnostic capability

  • Ex I/O modules

  • Intelligent controller and counter modules

  • HART modules

  • F modules for safety applications

The use of active bus modules enables faulty I/O modules to be replaced during operation (RUN) of the plant without affecting adjacent modules (“hot plug” function). A quick and safe connection of field devices to the I/O modules of remote I/O ET 200M stations can be performed through so-called MTAs (Marshalled Termination Assemblies). They help to significantly reduce the work and costs associated with cabling and commissioning, and avoid wiring mistakes.