Distributed peripheral

Flexible, distributed solutions are state of the art in automation engineering these days. Whether compact or modular, purely digital I/O interfaces or fully distributed systems including embedded drive engineering, installed in the switch cabinets or operating directly in harsh industrial environments - the process control system, SIMATIC PCS 7, offers the right solution for every application and numerous options for connecting I/O devices.

 

  • Extensive catalog of I/O modules
    - Cost-effective standard signal modules
    - Diagnostics-capable control system modules with a substitute value feed-forward for each channel activation
    - Intrinsically safe (Ex) modules for connecting actuators/sensors in zone 0/1
    - Function modules (e.g. controller, motor starter, scale / counter module)
    - HART modules (for integration of HART field devices)
    - Safety modules for safety-related applications
    - S7-400 I/O modules for CPU main rack

  • Using PROFINET for the easy setup of flexible and scalable networks provides consistent, reliable and secure communication across the entire plant – in real-time.

  • The broad product range enables flexible adaptation to the plant structure

  • Connection of distributed I/O via PROFIBUS-DP: electric, via fiber optics, single or redundant

  • Reduced wiring and engineering costs

  • Integrated safety technology for many devices

  • Low commissioning, service and life-cycle costs

  • Connection of distributed I/O via PROFIBUS-DP: electric, via fiber optics, single or redundant

  • The interaction and interchangeability of equipment also ensures future expansion options and protects your investment

  • Modules with hot-swap capability allows I/O configuration changes during operation

  • AS-interface for easy integration of actuators/sensors