Motor management system SIMOCODE pro
The modular motor management system can be integrated in SIMATIC PCS 7 through the SIMATIC PCS 7 block library. It is suitable for motors with constant speeds in the low voltage range and applications in which solid, liquid or gaseous substances are moved, discharged, pumped, or compacted, for example

  • Pumps and fans

  • Compressors

  • Extruders and mixers

  • Mills