• Ideal as an as an introduction system to process automation or for small application

  • Good fit for use in package units

  • Use of standard engineering tools of the process control system SIMATIC PCS 7

  • Can be expanded without compatibility problems and fully integrated in SIMATIC PCS 7

  • Compact design with minimum assembly work

  • No cabling required between the single components (AS, OS, ES) with integrated software controller

  • Extendibility with the S88-compatible SIMATIC BATCH and the S95-compatible SIMATIC IT

  • FDA-compliant: use of the full SIMATIC PCS 7 system functionality