Related
Info
close

PROFINET

PROFINET combines the benefits of PROFIBUS, the most widely distributed bus system worldwide, with the latest Ethernet technology. PROFINET makes the setup of flexible communication networks easy and ensures end-to-end, reliable and secure communication throughout the plant – in real-time!

 

 

Digitalization starts already on the field level. PROFINET fulfills the special requirements of the process industry in terms of availability, flexibility, real-time capability and robustness through scalable system redundancy, changeability during operation ("Configuration in Run") and highly accurate time synchronization for sequence of events ("SoE"). Flexible architectures offer the potential for significant savings in cabling. At the same time, the Ethernet-based technology impresses with its easy handling.The motto "one cable for everything" makes it possible to run profiles such as PROFIsafe, PROFIdrive and other TCP/IP protocols in parallel without affecting the basic plant communication.


You are changing from the tablet to the classic version. Do you want to proceed?