Automation Technology

FOUNDATION Fieldbus

FOUNDATION Fieldbus is used for the connection of transmitters and actuators on the field level and is based like PROFIBUS PA on the same physical bus characteristics. Both provide voltage to the field devices and can be used in hazardous areas.  SIMATIC PCS 7 relies on both systems to allow free selection of the field devices. In this way, the best-suited field device can always be used for the automation solution

Depending on the existing hardware or your preferences, you can use FOUNDATION Fieldbus (FF) in addition to PROFIBUS PA as the fieldbus for the direct connection of transmitters and actuators to the SIMATIC PCS 7 process control system. The fieldbus integrates actuators and sensors directly into the process control system in operating environments up to hazardous zone 1/21 or 0. The intrinsically-safe transmission technology MBP (Manchester Coded; Bus Powered) simultaneously provides the power supply over a two-wire line

Up to 32 bus nodes (1 coupler + field devices) can be operated on one fieldbus segment (typically 8 to 12 devices). The field devices are integrated into the fieldbus segment via active field distributors of the SIMATIC AFD product family, such as AFD4 and AFD8 (approval for hazardous zone 2/22) and AFDiSD (approval for hazardous zone 1/21)

FOUNDATION Fieldbus permits detailed diagnostics of field devices via corresponding device descriptions. It can be set up in line, tree or ring topologies. The FOUNDATION Fieldbus can be integrated seamlessly into the SIMATIC PCS 7 process control system using PROFIBUS DP as link.

Compact FF Link single and redundant configuration

 

Information from field devices such as pressure and temperature transmitters and from level and flow meters is of great significance in process automation. In this respect, there is often a demand for supplying these directly with power and also using them in hazardous areas

This demand is met by FOUNDATION Fieldbus. The Compact FF Link (CFFL) is available on the PROFIBUS DP for integration into SIMATIC PCS 7.

Compared to conventional 4-20 mA technology, the fieldbus technology offers fundamental advantages, e.g. with regard to simple and cost-saving topology, bidirectional communication, extensive information options, and standardization of the device functions and diagnostic functions.

Bus setup version based on PROFIBUS with redundant automation system

All of the displayed versions can be implemented with a single or redundant system. Redundancy serves to increase the plant availability.