Batch Automation

The SIMATIC PCS 7 process control system offers a solution for all requirements of discontinuous production: Use the SIMATIC BATCH software package to implement even the most complex batch processes effectively and at reasonable costs.

 

Run time operation: Batch OS Control

The Integration between SIMATIC BATCH und SIMATIC PCS 7 Operator Station allows planning, operation and monitoring of charges from the operator station using Batch OS Controlls. This offers a fast access to the running charge for operator without opening the Batch Controll Center.

The web option displays the batch controls in the process screens.
From the web client, operators can start, monitor and diagnose the batch processing and also control batches.

Integration of batch views into the Operation Station