Efficient diagnostics of all process components

A phased portfolio for Plant Device Management (PDM)

Plant operators are interested in efficient process monitoring and control of their entire plant. And, needless to say, a view of the field devices in a plant must not be missing. In contrast, the maintenance personnel has status monitoring and diagnostics of plant components in mind.

ENGINEERING & COMMISSIONING

icon engineering and commissioning

SIMATIC PDM

SIMATIC PDM is a tool for the convenient parameter assignment, commissioning and management of intelligent field devices and process components. A variety of field devices from different manufacturers can be edited and diagnosed within a uniform user interface.


‌‌



MONITORING & SERVICE

icon monitoring and service

SIMATIC PDM Maintenance Station

The stand-alone SIMATIC PDM Maintenance Station focuses on smart field devices; it can be used as a stand-alone version independent of the process control and automation system, and combines the functions of SIMATIC PDM with reporting system and archiving functions.


‌‌




MONITORING & SERVICE MODULE FOR SIMATIC PCS 7

icon PCS7 maintenance station

SIMATIC PCS 7 Maintenance Station

SIMATIC PCS 7 Maintenance Station effectively monitors and diagnoses all components of the SIMATIC PCS 7 automation project as an integrated central service station. And with its reporting, archiving and management functions, it offers extensive possibilities for effective service management.


‌‌



CONTACT US                                                                                                                

icon PCS7 maintenance station

Would you like to test SIMATIC PDM or do you have general questions? Click the Link to find the right contact.

‌‌