SIMATIC IPC647E

High performance, ruggedness and functionality for the industrial environment

SIMATIC IPC647E is a rugged and high-performance industrial PC in a 19" design (2U). With the latest Intel processor architecture of the 8th generation (Xeon, Core i7, Core i5 and Core i3), it offers the most powerful PC technology in a newly developed industrial design.

In addition, the advanced housing design of the IPC647E is compatible for mounting with its predecessors. This means that it can also be used in existing systems without additional expense.

Thanks to its low height (2U) and installation depth, it is particularly suitable for space-saving realization of fast computing and visualization tasks, for example image and data processing or industrial server applications.

SIMATIC IPC647E at a glance

Latest technology and maximum performance

Impressive service friendliness

High system and data availability

Multi-monitoring and flexibility

Industrial functionality at an attractive price

Flexible implementation


Security information:

In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial security concept. Siemens’ products and solutions only form one element of such a concept. For more information about industrial security, please visit:
http://www.siemens.com/industrialsecurity