SIMATIC Industrial Flat Panel

PROtected with SIMATIC HMI

All-round IP65-protected Industrial Flat Panel 19" and 22" PRO

The rugged aluminum housing of the SIMATIC Industrial Flat Panel PRO (PRO = Protected) enables it to be used directly at the machine, even in harsh environmental conditions.

The industrial monitor in 19" and 22" features a crystal clear, scratch-resistant and continuous glass front with high chemical resistance. Special features include industry-standard anti-glare as well as high sharpness and brightness for easy readability, even at wide viewing angle.

The projected capacitive touch (PCT) technology enables efficient gestures, single-touch and multi-touch operation, even with thin work gloves. For example, image contents can be panned, zoomed, or hidden components shown both intuitively and quickly.


The Industrial Flat Panel SIMATIC IFP are …

valuable

configurable

reliable

and always perfectly styled