SIMATIC IPC627E

High performance, functionality and compactness for the industrial environment

The SIMATIC IPC627E Box-PC is a very compact and powerful Industrial PC with an innovative Intel processor architecture of the 8th generation (Core i7, Core i3 and Celeron) in a newly developed industrial design. It is suitable for sophisticated measurement, control and regulating tasks in ambient temperatures up to 55 °C as well as high shock and vibration resistance requirements.

In addition, the advanced housing design of the SIMATIC IPC627E is compatible for mounting with its predecessors. This means that it can also be used in existing systems without additional expense.

It is also available as a SIMATC IPC677E Panel-PC with a brilliant full HD display available in 19", 22" and now even in 24" for centralized operator control and monitoring

SIMATIC IPC627E at a glance

Latest technology and maximum performance

Impressive service friendliness

High system and data security

Multi-monitoring and flexibility

Industrial functionality at an attractive price

Flexible implementation


Security information

To ensure the secure operation of a plant or machine it is also necessary to take suitable preventive action (e.g. cell protection concept) and to integrate the automation and drive components into a state-of-the-art holistic industrial security concept for the entire plant or machine. Any third-party products that may be in use must also be taken into account. Please find further information at: http://www.siemens.com/industrialsecurity