Panel PC SIMATIC IPC477E

 

All-round IP65-protected IPC477E PRO in 15“, 19" and 22"

The rugged aluminum enclosure of the SIMATIC IPC477E PRO (PRO = Protected) makes it possible to use the panel directly on the machine, even under harsh ambient conditions.

The Panel PC has a crystal clear, scratch-resistant and continuous glass front with high chemical resistance. Special features are industry-compliant antireflective coating as well as high image sharpness and brightness for good readability even with a large viewing angle.

The projected capacitive touch (PCT) technology makes for efficient gesture and single-finger operation even with thin work gloves. Screen contents can, for example, be intuitively and quickly moved, zoomed, or supplemented by hidden components.


The SIMATIC IPC477E PRO in 15“, 19" and 22" is …

valuable

configurable

reliable

and always perfectly styled