Panel PC SIMATIC IPC477D

PROtected with SIMATIC HMI

All-round IP65-protected IPC477D PRO in 15“, 19" and 22"

The rugged aluminum housing of the SIMATIC IPC477D PRO (PRO = Protected) enables it to be used directly at the machine, even in harsh environmental conditions.

The industrial monitor features a crystal clear, scratch-resistant and continuous glass front with high chemical resistance. Special features include industry-standard anti-glare as well as high sharpness and brightness for easy readability, even at wide viewing angle.

The projected capacitive touch (PCT) technology enables efficient gestures, single-touch and multi-touch operation, even with thin work gloves. For example, image contents can be panned, zoomed, or hidden components shown both intuitively and quickly.


The SIMATIC IPC477D PRO in 15“, 19" and 22" is …

valuable

configurable

reliable

and always perfectly styled