Automation Technology

Panel PC SIMATIC IPC477D

Panel PC SIMATIC IPC477D

High performance – zero maintenance – flexible configuration

Video SIMATIC IPC4x7D (click to start video)

SIMATIC IPC477D represents a fanless embedded Panel PC powered by 3rd gen. Intel Core processors up to Core i7 for demanding visualization and control tasks - with single- or multitouch displays.

It offers zero maintenance, flexible and easy configuration, integration and commissioning.

High performance, fanless

Maximum performance in the embedded range:

  • Intel Core-i7 processor (3rd gen.) with Turbo Boost

  • HD graphics with dyn. frequency integrated in the processor

  • 8 GB DDR3 RAM

  • Fast mass memories (SSD 160 GB, CFast 16 GB)

  • State-of-the-art interfaces (USB 3.0, DisplayPort)

  • Fanless operation up to ambient temperatures of 50 °C


Ruggedness, zero maintenance

24-hour continuous operation without maintenance:

  • No rotating parts (fan, HDD)

  • High temperature, vibration, shock and EMC resistance

  • Rugged bulk memories (SSD 160 GB, CFast 16 GB)

  • Fanless operation up to ambient temperatures of 50 °C

  • Aluminum die-cast fronts in degree of protection IP65


Flexibility and expandability

Panel PC SIMATIC IPC477D

  • Brilliant touch displays in wide-screen format from 12“ to 22“ and 15“ key front

  • Multitouch displays with glass front for innovative visualization concepts

  • Reading angle of up to 170 degrees from all directions

  • Touch devices also suitable for portrait representation

  • One optional PCIe expansion slot

  • One optional DVD drive, RW

  • Integrated front USB interface from 15“ of the singletouch versions

  • 100% dimmable background illumination for optimized power consumption


Easy integration

Easy integration thanks to maximum application flexibility:

  • Industrial interfaces and power supply onboard

  • Touch devices also applicable in vertical format, e.g. in order to save space

  • Numerous certifications and approvals, e.g. CE, UL

  • Integrated SIMATIC HMI wide-screen fronts for uniform machine/system design


Rapid commissioning

Unpack, connect, switch on:

  • Pre-installed and activated 32- or 64-bit Windows operating system

  • Turnkey bundles with pre-installed control software WinAC RTX (F) as well as pre-installed visualization software WinCC Advanced / Professional (in preparation)


Security information

To ensure the secure operation of a plant or machine it is also necessary to take suitable preventive action (e.g. cell protection concept) and to integrate the automation and drive components into a state-of-the-art holistic industrial security concept for the entire plant or machine. Any third-party products that may be in use must also be taken into account. Please find further information at: http://www.siemens.com/industrialsecurity