Site Search

Menuclose
Related
Info
close

SIMATIC IPC277E

The Panel PC with optimized performance – maintenance-free and compact with displays starting at 7"

The Nanopanel PC SIMATIC IPC277E is a flexible embedded industrial PC with rugged and durable displays. It is based on the Box PC IPC227E technologically and provides the highest industry functionality for flexible deployment in harsh conditions – and all this maintenance-free.

This Panel PC is characterized by modern interfaces and high flexibility in the selection of the display. The power-saving Intel dual and quad core processors provide the best performance for visualization and control tasks.





SIMATIC IPC277E at a glance

High flexibility in the selection of rugged widescreen fronts

Rugged design for maintenance-free, continuous operation

Optimized for use for visualization tasks with additional functionality

High investment security for reducing engineering costs


High flexibility in the selection of rugged widescreen fronts

  • 7"- 19" widescreen displays with high resolution and wide viewing angles

  • Fully dimmable displays reduce energy consumption and increase the service life

  • Modern multitouch versions in 12“, 15" and 19" for innovative machine operation



Rugged design for maintenance-free, continuous operation

  • Maximum industrial functionality due to IP65 front for optimum dust protection and high electromagnetic compatibility

  • Backup of important system data with non-volatile retentive memory (NVRAM, optional)

  • Designed for 24/7 continuous operation at up to 50°C ambient temperature and high vibration/shock requirements

  • Maintenance-free operation – no fan, no moving parts

  • Battery-free operation possible (with time-of-day synchronization over network)



Optimized for use for visualization tasks with additional functionality

  • High-performance and energy-efficient dual-core and quad-core Intel Celeron processors

  • A variety of interfaces and configuration options (USB 3.0, 2 x Gbit Ethernet, RS232/RS485, SSD/CFast)

  • Front USB for easy data exchange (15"/ 19" display, Single Touch)



High investment security for reducing engineering costs

  • Long-term availability: Service & support period up to 11 years

  • Ideal platform for SIMATIC software controller and/or WinCC RT Advanced

  • Easy integration into automation solutions using the TIA Portal and onboard PROFINET interfaces



Versatile deployment

The Nanopanel PC can be versatility deployed, for example for:

  • Visualization and control tasks, for example in mechanical engineering, plant construction, transportation systems or power transmission.

  • Acquisition of data, further processing, and visualization as data gateway or for data monitoring

  • Machine-level applications that require additional C/C++ programs

  • Additional new applications, for example, shipbuilding, building automation, warehousing & logistics



You are changing from the tablet to the classic version. Do you want to proceed?