Embedded bundles and software packages for your IPC
A range of hardware and software options is available for PC-based automation. Optimum interaction with SIMATIC IPCs is ensured by joint development and extensive system tests. Benefit from the resulting advantages with pre-installed bundles and freely configurable packages.
Everything you need for significantly faster commissioning: Embedded bundles
You can purchase embedded industrial PCs at attractive prices as ready-to-use SIMATIC embedded bundles complete with a Windows Embedded operating system and pre-installed and pre-configured SIMATIC visualization and control software. These bundles provide you with efficient, cost-effective and ready-to-use complete packages that enable significantly faster commissioning.
Simple ordering with a price advantage: Software packages
With our software packages, which we offer for all available SIMATIC IPCs, you benefit from real price advantages. All you need to do is select your SIMATIC IPC, configure it, and order it together with the SIMATIC software.
Field of application | Software | Software packages | Embedded bundles
for IPC2x7/IPC4x7
|
Control | WinAC RTX (F) | x | x |
HMI | WinCC RT Advanced | x | x |
SCADA | WinCC RT Professional | x | |
SCADA | WinCC V7 | x | |