CNC performance data

SINUMERIK 808D

● basic scope            0 software / hardware option

Turning

Milling

System performance

Basic quantity of axes/spindles

3

4

Additional axis

O

-

Maximum configuration axes/spindle

4

4

Maximum number of interpolationg axes

3

3

Pulse/direction interface to spindle drives

Minimum block cycle time

~ 12 ms

~ 4 ms

Onboard CNC user memory

1.25MB

1.25MB

CNC user memory extension via USB stick

Probe interfaces

-

1

Number of Handwheel interfaces

2

2

SINUMERIK 808D MCP

O

O

CNC Functions

80bit NANOFP accuracy

Maximum number of tools/cutting edges

64/128

64/128

Number of settable zero-offsets

6

6

Asynchonous subroutines ASUB

Acceleration with jerk limitation

Look Ahead (number of blocks)

1

50

SINUMERIK MDynamics

-

Manual Machine plus (MM+)

O

-

Flying spindle / C-axis switchover

Backlash and leadscrew compensation

Thread cutting with constant or variable pitch

Linear / circular / helix / feed-rate interpolation

Block search with calculation (T, S, F, M, Position)

Rigid Tapping

Constant cutting speed (G96)

-

Metric / inch unit

Realtime clock

Alarm log

Access protection level support

3

3

CNC Programming and Operation

SINUMERIK style programming language (DIN 66025 and high-level language expansion)

ISO code CNC-programming language with canned cycles

programGUIDE BASIC programming support for technology cycles

programGUIDE BASIC technology cycles for drilling and milling

-

programGUIDE BASIC technology cycles for turning

-

Simulation in plane display with tool tip path

Simulation in plane display with material remove

Simultaneous recording (real-time simulation of current machining operation)

Program management with sub-folders

Readable names for part programs and sub-folders

T,S,M function in Jog mode

Graphical guided tool measuring in JOG

Graphical guided work-piece measurement in JOG

Face milling / stock removal cycle in Jog mode

-

PLC Function

Integrated PLC based on SIMATIC S7-200

Pre-configured / fully customizable PLC-program

PLC ladder viewer on board

Processing time per PLC command

0.05 μs

0.05 μs

Maximum number of PLC ladder steps

6000

6000

Number of digital I/O

72/48

72/48

Commissioning and Service Function

Service Planner

Customizable HMI screens

Customizable user cycles

Context sensitive online help

CNC simulation software

SINUMERIK 808D on PC (free of charge download)

O

O